Compound Slide Overhang 1800
0.0.652.36

Compound Slide Overhang 1800

0.0.652.36

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65236
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Compound Slide Overhang 1800
0.0.652.36

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 11.4 kg
ESD
ESD-safe = No
Compound Slide Overhang 1800
0.0.652.36

Details

Runway Profile 8 40x40
Profile 8 40x40 light
Diagonal Strut Set 8 300x30, St, powder-coated white aluminium
Runway Slide Set 8 40x40
Tool Slide 40x40
Fastening elements
Everything good comes from on high. Tools suspended from a Compound Slide Overhang can be moved to anywhere on the working area with the greatest of ease. Combining this Overhang with item Tool Balancers (see below) helps make ergonomic working practices intuitive at all times.
The Compound Slide Overhang is fitted to the Upright of an item work bench E or F. The groove running along the top of the Compound Slide Overhang can be used for installing accessories such as lighting for the work area.
Additional Compound Slides can be incorporated so that more tools can be manoeuvred with ease in all directions.
This improves ergonomics at the work bench and prevents constrained posture during repetitive activities.
Tool Balancers and Spiral Hoses available from item offer versatile options for securing tools to the Compound Slide.
Compound Slide Overhang 1800
0.0.652.36

Accessoires / Service

Tool Balancer 0.4-1 kg
Delivery unit
1 pce.
Article-No.
0.0.631.84
Tool Balancer 1-2 kg
Delivery unit
1 pce.
Article-No.
0.0.636.48
Tool Balancer 2-3 kg
Delivery unit
1 pce.
Article-No.
0.0.649.96
Spiral Hose for Tool Balancers 2 x D10 mm
Delivery unit
1 set
Article-No.
0.0.650.67
Spring Hook 60 D6
Delivery unit
1 pce.
Article-No.
0.0.619.68
Spring Hook 80 D8
Delivery unit
1 pce.
Article-No.
0.0.619.70
Compound Slide
Delivery unit
1 set
Article-No.
0.0.654.39

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.

Applications

Mobile work bench for work bench interlinking - Art. no. EX-01095

This mobile work bench has a number of key features. It has an integrated roller conveyor for material flow to a work bench interlinking system.

More information
PDF CAD Parts list Drawing

Applications

Work bench 4 E with Upright and Compound Slide Overhang - Art. no. EX-01107

This design combines a work bench featuring an electrical height-adjustment system with a material trolley that is also height adjustable.

More information
PDF CAD Parts list Drawing

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Compound Slide Overhang 1800
0.0.652.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84879090