Stanchion Base Socket
0.0.651.44

Stanchion Base Socket

0.0.651.44

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65144
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Stanchion Base Socket
0.0.651.44

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 813 g
ESD
ESD-safe = No
Torque
M = 25 Nm
Stanchion Base Socket
0.0.651.44

Details

Stanchion socket, St, white aluminium similar to RAL 9006
3 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 special T-Slot Nuts 8 St 2xM8-130 M8, St, bright zinc-plated
8 screw and washer assemblies ISO10644-M8x16, St, bright zinc-plated
Stanchion Base Socket
The Stanchion Base Socket connects guard-rail stanchions to the stringer on a stairway or Frame Profile 8 120x40 light. Thanks to its design, it can be used to fasten stanchions to stairways in any pitch. It ensures optimum transfer of moment from the stanchion to the platform or stringer. This prevents any discernible profile deflection in the stanchion, which improves the stability of the guard-rail.
The Stanchion Base Socket also acts as a fastening element for a foot rail made using Profile 8 120x16 E.
Stanchion Base Socket
0.0.651.44

Accessoires / Service

Combination Spanner 13 A/F
Delivery unit
1 pce.
Article-No.
0.0.654.72

Videos

Testing the Stairway / Platform System to OSHA 1910.29
Stanchion Base Socket
0.0.651.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
73269098