Sliding-Door Guide Profile 8 40x20, Top, natural
0.0.650.43

Sliding-Door Guide Profile 8 40x20, Top, natural

0.0.650.43

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65043
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Sliding-Door Guide Profile 8 40x20, Top, natural
0.0.650.43

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.75 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 2.76 cm2
Sliding-Door Guide Profile 8 40x20, Top, natural
0.0.650.43

Details

The Sliding-Door Guide Profile is retrofitted into a profile frame.
Frameless, inherently stable panel elements made of plastic (thickness 8 mm) can be used as sliding doors. The weight of the panel element, its inherent stability and the friction on the aluminium profile must all be taken into account in such cases.
Use Clip 8 St to fasten the Sliding-Door Guide Profile to the frame profiles at the top and bottom. Next, insert the sliding doors as set out below:
1. Insert the panel element up into the desired top guide track of the Sliding-Door Guide Profile.
2. Lower the panel element into the corresponding bottom guide track.
3. Position the catch at the top to prevent the doors from being inadvertently knocked out.
Typical arrangement of a 3-part sliding door with equal-sized door segments.
The sliding-door catches must be fitted correctly, so as to ensure that hands cannot become trapped in Handles or Recessed Grips.
Sliding-Door Guide Profile 8 40x20, Top, natural
0.0.650.43

Accessoires / Service

Sliding-Door Catch Set
Delivery unit
1 set
Article-No.
0.0.473.81
Sliding-Door Pin Lock
Delivery unit
1 set
Article-No.
0.0.474.59
Clip 8 St, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.428.97
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Sliding-Door Guide Profile 8 40x20, Top, natural
0.0.650.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
76042990