Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black
0.0.648.74

Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black

0.0.648.74

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64874
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black
0.0.648.74

Attributes

Line
Line D30
Property
black
Delivery unit
1 pce.
Weight
m = 20 g
ESD
ESD-safe = Yes
Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black
0.0.648.74

Details

Fastening Bracket Adapter Sleeve, PA-ESD
The Adapter Sleeve transforms any Roller Conveyor St Fastening Bracket into a profile fastener. It makes it easy to connect a (Profile) Tube D30 as a strut at the correct angle. This means you can create a sliding surface that seamlessly connects to a roller conveyor, all in next to no time.
Simply push the Adapter Sleeve into the Roller Conveyor Fastening Bracket D30 and then insert the (Profile) Tube D30. That’s all it takes to fit a strong horizontal or vertical strut that can be repositioned or fixed in place.
Roller Conveyor St Fastening Bracket Adapter Sleeve D30 is ESD-safe, which means sensitive components are also given the best possible protection on slideways.

Downloads

ESD Product Qualification(338 KB)

Videos

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"
Roller Conveyor St Fastening Bracket Adapter Sleeve D30 ESD, black
0.0.648.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097