Table Frame E 1500 120V
0.0.648.21

Table Frame E 1500 120V

0.0.648.21

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64821
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Table Frame E 1500 120V
0.0.648.21

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 45.8 kg
ESD
ESD-safe = No
Table Frame E 1500 120V
0.0.648.21

Details

item work bench E – ideal for operational workstations in production, maintenance and customer service. Electrical height adjustment gives users added flexibility in finding the working posture that best suits them. The memory function makes it easy to operate the height-adjustment system, while the design of the bench provides generous legroom.
Work bench E is available in various standard and custom sizes. The working surface can be supplied in four materials – plastic coated, high pressure laminate (HPL), HPL/electrostatically dissipative, and beech multi-ply.
You can combine work bench E with a number of useful accessories from our broad range of add-ons. These include solutions for power and data supply, work bench lighting, pivot arms, a diverse range of ESD accessories and mounting systems for PCs and tools.
The table top can be fitted directly over the table columns (d = 0) or in front of the columns (d = 160 mm). The latter option means that Cable Duct E can then be fitted between the columns. If the work bench is to be height adjustable, the table top must be fitted in front of the columns.
Table Frame E 1500 120V
0.0.648.21

Accessoires / Service

Table Upright F 2 F Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.55
Table Upright E Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.64
Table Upright K56 Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.72
Cable Duct E 1500-160x160
Delivery unit
1 set
Article-No.
0.0.678.32

Downloads

User Guide(1 MB)
EC-Declaration of Conformity(1 MB)
Declaration of incorporation(279 KB)

Applications

Work bench E with electrical height adjustment - Article EX-01059

Work bench E, which incorporates an electrical height-adjustment system, is ideal as an ergonomic work bench with a variety of functions.

More information
PDF CAD Parts list Drawing

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing

Applications

Mobile, folding work bench

This ultra-mobile work bench can be folded up to a compact size and moved around easily “on its back” using the castors.

More information
PDF CAD Parts list Drawing
Table Frame E 1500 120V
0.0.648.21

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76109090