Cover Profile 56 K, grey similar to RAL 7042
0.0.643.80

Cover Profile 56 K, grey similar to RAL 7042

0.0.643.80

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64380
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Cover Profile 56 K, grey similar to RAL 7042
0.0.643.80

Attributes

Line
line X
Material
PVC
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight
m = 214 g
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile 56 K, grey similar to RAL 7042
0.0.643.80

Details

Keep all cables and hoses safe and protected. Cover Profiles K seal the integrated cable conduits of Line XMS profiles. They are simply pushed into place, which makes it easier to carry out maintenance and service work, as there are no screws to take out when removing the covers.
To accommodate the two opening widths of the integrated cable conduits (15 mm and 56 mm), there are two versions – Cover Profile 15 K (0.0.643.81) and Cover Profile 56 K (0.0.643.80).
Cover Profiles K are made of plastic and can therefore be easily sawed or cut to size using item Multi-Purpose Pliers.
Cover Profiles K seal the integrated cable conduits of Profiles XMS – simply cut them to length and clip them into place!

Downloads

VOC/SVOC-clean room certificate(133 KB)
Cover Profile 56 K, grey similar to RAL 7042
0.0.643.80

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39162000