Countersunk Screw 8 SF M7.1x16, bright zinc-plated
0.0.643.42

Countersunk Screw 8 SF M7.1x16, bright zinc-plated

0.0.643.42

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64342
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Countersunk Screw 8 SF M7.1x16, bright zinc-plated
0.0.643.42

Attributes

Line
line 8
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 5 g
ESD
ESD-safe = Yes
Countersunk Screw 8 SF M7.1x16, bright zinc-plated
0.0.643.42

Details

Slide coating
Head shape to DIN 7991 (M6)
Self-threading screw for securing Caps Zn in the core bore of Profiles 8.
Countersunk Screw 8 SF M7.1x16, bright zinc-plated
0.0.643.42

Tools

Security Bit Set 2A/F – 6A/F
Delivery unit
1 set
Article-No.
0.0.661.47

Downloads

ESD Product Qualification(330 KB)
Countersunk Screw 8 SF M7.1x16, bright zinc-plated
0.0.643.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110101
eCl@ss 4.0
23110103
eCl@ss 4.1
23110103
eCl@ss 5.0
23110103
eCl@ss 5.1
23110103
eCl@ss 6.0.1
23110103
eCl@ss 7.1
23110103
eCl@ss 8.0
23110103
UNSPSC 7.0
31161513
UNSPSC 9.0
31161513
customs tariff number
73181499