Magnetic Catch 5, grey
0.0.642.28

Magnetic Catch 5, grey

0.0.642.28

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64228
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Magnetic Catch 5, grey
0.0.642.28

Attributes

Line
line 5
Property
grey
Delivery unit
1 set
Weight
m = 9 g
ESD
ESD-safe = No
Magnetic Catch 5, grey
0.0.642.28

Details

Basic unit, PA-GF
Flat head screw DIN 921-M4x5, St, bright zinc-plated as holding plate
Magnetic Catches are particularly suitable for latching swing and sliding doors. Turning the Magnetic Catch through 180° enables users to choose between two different holding forces (this does not apply to Magnetic Catch X).
The Magnetic Catches can be adjusted to the thickness of the panel element using the mounting slots. In conjunction with Catch Mounting Brackets, they can also be used on doors with profile frames.
F1 = 7 N
F2 = 10 N
Magnetic Catch 5, grey
0.0.642.28

Accessoires / Service

Magnetic Catch Counterpart sk
Delivery unit
1 pce.
Article-No.
0.0.710.65

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list

Applications

Cabinet 6x8 - Article EX-01075

The outer dimensions of this cabinet are 2,000 x 1,410 x 440 mm, sufficient for 48 containers, eight on each of the six shelves. The full-height doors, which use elegant Hinges 8 Al, make sure that every corner is in easy reach.

More information
PDF CAD Parts list Drawing
Magnetic Catch 5, grey
0.0.642.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23210192
eCl@ss 8.0
23210192
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
85051990