Multiblock 5 PA, grey
0.0.641.58

Multiblock 5 PA, grey

0.0.641.58

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/64158
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Multiblock 5 PA, grey
0.0.641.58

Attributes

Line
line 5
Property
grey
Delivery unit
1 pce.
Weight
m = 2 g
ESD
ESD-safe = No
Force max
Fmax. = 100 N
Multiblock 5 PA, grey
0.0.641.58

Details

Basic unit and height adjuster, PA-GF
Square nut DIN 562-M4, St, bright zinc-plated
Multiblock PA is inserted into the profile groove at any position. Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a bore at the appropriate location and screwed to the Multiblock.
Multiblock PA has two mounting locations plus a height adjuster which combine to give four offset positions from the edge of the profile. This allows different distances to be set to the edge of the profile so that panel elements of varying thicknesses can be screwed on flush.
The panels are secured by screw connection with the square nut inserted in the Multiblock. This nut can be moved within a slot, a fact that allows a considerable degree of tolerance for the position of the bores in the panel element.
Twisting the Multiblock PA into the profile groove.
The Multiblocks can be moved within the groove in order to align them with the bore in the panel element.
The contact face can be varied thanks to two different mounting orientations and the movable height adjuster.
Recommendation for mounting the panel element and permissible loading forces for Multiblocks PA.
Possible offset distances between the mounting locations and the edge of the profile.
The length of the fastening screw depends on the thickness of the panel element and use of the height adjuster.

Applications

Tall side table - Article EX-01006

Stable, heavy-duty table design for a wide range of industrial applications.

More information
PDF CAD Parts list Drawing

Applications

Article EX-01015

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list

Applications

Lightweight MB work bench with simple, height-adjustable shelf - Article EX-01076

This simple, lightweight MB work bench made from Profile 8 40 x 40 is suitable for a range of applications such as a packaging or warehousing bench.

More information
PDF CAD Parts list Drawing
Multiblock 5 PA, grey
0.0.641.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097