Drawer Unit Adapter Set, table depth 600
0.0.636.55

Drawer Unit Adapter Set, table depth 600

0.0.636.55

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/63655
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Drawer Unit Adapter Set, table depth 600
0.0.636.55

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 1.7 kg
ESD
ESD-safe = No
Drawer Unit Adapter Set, table depth 600
0.0.636.55

Details

2 C-Profiles, St, bright zinc-plated
Facing, St, grey similar to RAL 7042
Double-sided adhesive tape
Fastening elements
Notes on Use and Installation
Adapter sets make it possible to fit Drawer Units to table tops that have supporting struts running under them. The depth of your table determines which adapter set you need.
Drawer Unit Adapter Set, table depth 600
0.0.636.55

Accessoires / Service

Drawer Unit S2 H283, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.603.18
Drawer Unit S3 H383, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.603.19

Downloads

Assembly instruction(560 KB)

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing

Applications

Work bench E with electrical height adjustment - Article EX-01059

Work bench E, which incorporates an electrical height-adjustment system, is ideal as an ergonomic work bench with a variety of functions.

More information
PDF CAD Parts list Drawing
Drawer Unit Adapter Set, table depth 600
0.0.636.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
customs tariff number
83024200