Compound Material St 2 mm, white similar to RAL 9016
0.0.636.04

Compound Material St 2 mm, white similar to RAL 9016

0.0.636.04

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/63604
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 3050x1220 mm
≥1
on application
cut-off max. 3020x1190 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Compound Material St 2 mm, white similar to RAL 9016
0.0.636.04

Attributes

Line
Work Bench System
Material
St-PE compound
Property
white similar to RAL 9016
Delivery unit
cut-off max. 3020x1190 mm
Weight, spec. Surface
m = 6.87 kg/m2
ESD
ESD-safe = No
Compound Material St 2 mm, white similar to RAL 9016
0.0.636.04

Details

Sandwich construction, St/PE/St, coated in white on both sides
Besides being suitable for use with magnets, the surface of the Compound Material can also be directly written on.
Compound Material St 2 mm comprises 5 layers and is suitable for use with magnets and whiteboard markers.
You can also use the Compound Material as a base for the magnetic Notice Holders or for "pinning up" notices with magnets.
Available as a panel or a cut-off in the dimensions of your choice.
Compound Material St 2 mm, white similar to RAL 9016
0.0.636.04

Accessoires / Service

Notice Holder A4, magnetic, yellow
Delivery unit
1 pce.
Article-No.
0.0.636.61
Notice Holder A4, magnetic, grey
Delivery unit
1 pce.
Article-No.
0.0.635.11
Notice Holder A4, magnetic, green
Delivery unit
1 pce.
Article-No.
0.0.636.62
Notice Holder A4, magnetic, red
Delivery unit
1 pce.
Article-No.
0.0.636.63
Board Magnet
Delivery unit
1 pce.
Article-No.
0.0.637.98
Saw Cut for Panel Elements Cat. 2
Delivery unit
1 pce.
Article-No.
0.0.475.49
Compound Material St 2 mm, white similar to RAL 9016
0.0.636.04

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360490
eCl@ss 4.0
35010511
eCl@ss 4.1
35010511
eCl@ss 5.0
35010511
eCl@ss 5.1
35010511
eCl@ss 6.0.1
35010511
eCl@ss 7.1
35020501
eCl@ss 8.0
35020501
UNSPSC 7.0
30102204
UNSPSC 9.0
30102204
customs tariff number
72107080