Compressed Air Manifold
0.0.635.98

Compressed Air Manifold

0.0.635.98

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/63598
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Compressed Air Manifold
0.0.635.98

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 1.9 kg
ESD
ESD-safe = No
Compressed Air Manifold
0.0.635.98

Details

Compressed Air Manifold, Al, natural
3 quick-release couplings G 3/8, St - ND 7.2 mm
Male connector G 3/8, St - ND 7.2 mm
2 Flat Brackets 8 40, St, white aluminium
4 Fastening Sets, St, bright zinc-plated
Compressed air connections precisely where you need them – with the Compressed Air Manifold from item. Fit the Compressed Air Manifold to work bench profiles and use the three vent couplings to connect up your compressed air devices quickly and safely (operating pressure Pperm. = 8 bar). Nominal diameter of couplings: 7.2 mm, thread G 3/8. Connection for the compressed air feed line: G 3/8.
Also available without couplings for custom connections.
Compressed Air Manifold
0.0.635.98

Accessoires / Service

Plug-in Adapter with Kink Prevention ND 7.2
Delivery unit
1 pce.
Article-No.
0.0.691.00
Compressed Air Manifold
0.0.635.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
37150190
eCl@ss 4.0
27250406
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 8.0
27290290
UNSPSC 7.0
27131601
UNSPSC 9.0
27131601
customs tariff number
84129080