Profile 10 50x20 E, natural
0.0.632.54

Profile 10 50x20 E, natural

0.0.632.54

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/63254
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Classification
Profile 10 50x20 E, natural
0.0.632.54

Attributes

Line
line 10
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 0.99 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 3.69 cm2
Moment of Inertia, x-axis
Ix = 1.70 cm4
Moment of Inertia, y-axis
Iy = 9.08 cm4
Moment of Inertia, torsional
It = 1.38 cm4
Resistance Moment, x-axis
Wx = 1.70 cm3
Resistance Moment, y-axis
Wy = 3.63 cm3
Permissible groove extraction force
F = 3500 N
Profile 10 50x20 E, natural
0.0.632.54

Details

Line 10 continues to grow. The addition of Profile 10 50x20 E enhances the line with a universal profile that is compatible with all types of fastening solution, offers a flat cross-section and can be easily incorporated into constructions. The Profile 10 groove leaves all options open when it comes to fastening techniques and provides the perfect hold for all fastening elements.
Caps ensure added safety at the profile end.
Profile 10 50x20 E, natural
0.0.632.54

Accessoires / Service

Cap 10 50x20, black
Delivery unit
1 pce.
Article-No.
0.0.632.55
Cap 10 50x20, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.632.56
Cover Profile 10 Al, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.632.63
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Chemical resistance of aluminium(376 KB)
ESD Product Qualification(331 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Profile 10 50x20 E, natural
0.0.632.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100