Slide Strip 10 ESD, black
0.0.625.28

Slide Strip 10 ESD, black

0.0.625.28

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/62528
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Slide Strip 10 ESD, black
0.0.625.28

Attributes

Line
line 10
Material
PE-UHMW
Property
black
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 226 g/m
ESD
ESD-safe = Yes
Slide Strip 10 ESD, black
0.0.625.28

Details

Sliding goods, depositing parts, protecting profiles –
Slide Strip 10 is an all-rounder in the profile groove.
The antistatic properties of the Slide Strip prevent transported goods from becoming electrostatically charged as a result of friction.
It can be easily fitted into profile groove 10, is hard-wearing and has a low coefficient of sliding friction.
The Slide Strips have a permissible compressive load of 2 N/mm2.
They can also be used as rebate strips and guide rails or can be employed as a support base, e.g. in shelves to protect sensitive products.

Downloads

ESD Product Qualification(323 KB)

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.
Slide Strip 10 ESD, black
0.0.625.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000