Angle Bracket Set 10 100x100
0.0.625.26

Angle Bracket Set 10 100x100

0.0.625.26

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/62526
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Angle Bracket Set 10 100x100
0.0.625.26

Attributes

Line
line 10
Delivery unit
1 set
Weight
m = 826 g
ESD
ESD-safe = No
Angle Bracket Set 10 100x100
0.0.625.26

Details

Angle Bracket 10 100x100, die-cast zinc, white aluminium, similar to RAL 9006
Angle bracket cap 10 100x100, PA-GF, grey, similar to RAL 7042
4 Button-Head Screws ISO 7380-M10x22, St, bright zinc-plated
4 washers 2.6x18.4x18.4, St, bright zinc-plated
4 T-Slot Nuts 10 St M10, bright zinc-plated
Fastening technology to rely on. Stable angle bracket fastenings for all Profiles 10 – no processing, retrofittable and extremely strong.
F < 3,000 N ∧ F x l < 200 Nm
The load-carrying capacity is to be checked based on both conditions.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!

Downloads

Finding the right fastener fast(2 MB)

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Angle Bracket Set 10 100x100
0.0.625.26

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
79070000