Runway Profile 8 40x40, natural
0.0.623.61

Runway Profile 8 40x40, natural

0.0.623.61

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/62361
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Runway Profile 8 40x40, natural
0.0.623.61

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.42 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 5.27 cm2
Moment of Inertia, x-axis
Ix = 8.00 cm4
Moment of Inertia, y-axis
Iy = 10.63 cm4
Moment of Inertia, torsional
It = 0.74 cm4
Resistance Moment, x-axis
Wx = 3.43 cm3
Resistance Moment, y-axis
Wy = 5.32 cm3
Runway Profile 8 40x40, natural
0.0.623.61

Details

Runway Profile 8 40x40 with universal Profile 8 groove is easy to fasten and guides the sliding elements.
Is building a sliding door really so involved? Perhaps it was in the past. The Runway Slide Set 8 40x40 easily turns a panel of a protective fence into a sliding door.
Simply insert the runway slides into the Runway Profile, attach the door and that’s it.
The 4 ball-bearing castors can accommodate tensile and compressive loads. The enclosed limit stops with locking function bring the sliding door to a stop and hold it in place.
Maximum door weight: 30 kg
A sliding door must always be guided above and below.
The hanger has broad adjustment ranges for door frames made from Profiles 8.
Runway Profile 8 40x40, natural
0.0.623.61

Accessoires / Service

Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Runway Slide Set 8 40x40
Delivery unit
1 set
Article-No.
0.0.624.45
Limit Stop, Runway Profile 8
Delivery unit
1 set
Article-No.
0.0.659.13
Tool Slide 40x40
Delivery unit
1 set
Article-No.
0.0.653.41
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Assembly instruction(482 KB)
ESD Product Qualification(328 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Runway Profile 8 40x40, natural
0.0.623.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100