Shelf Profile 8 200, natural
0.0.618.56

Shelf Profile 8 200, natural

0.0.618.56

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/61856
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Shelf Profile 8 200, natural
0.0.618.56

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 2.51 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 9.28 cm2
Moment of Inertia, x-axis
Ix = 2.96 cm4
Moment of Inertia, y-axis
Iy = 361.60 cm4
Resistance Moment, x-axis
Wx = 1.99 cm3
Resistance Moment, y-axis
Wy = 33.45 cm3
Moment of Inertia, torsional
It = 7.9 cm4
Shelf Profile 8 200, natural
0.0.618.56

Details

The straightforward storage surface on work benches. Simply slot item Shelf 8 into a Line 8 profile groove, secure it in place and then use it to store loads of up to 50 kg!
Since shelves can be used in a variety of ways, you can choose between a flat surface and one with an all-round edge.
Shelves 8 200 and 320 make things particularly easy. Available preassembled in a width of 600 mm, all you have to do is unpack them, slot them into place and start using them!
The profiles are also available in cut-offs for customer-specific lengths and can be combined with Profile 5 20x10 (0.0.391.02) and the corresponding Caps when a raised edge is required.
Shelf Profile 8 200, natural
0.0.618.56

Accessoires / Service

Shelf Cap Set 8 200
Delivery unit
1 set
Article-No.
0.0.623.27
Shelf Adapter Set 8
Delivery unit
1 set
Article-No.
0.0.627.14
Shelf Cap Set 8 200 with Raised Edge
Delivery unit
1 set
Article-No.
0.0.647.68
Shelf Cap Set 8 320 with Raised Edge
Delivery unit
1 set
Article-No.
0.0.647.65
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

ESD Product Qualification(328 KB)
Shelf Profile 8 200, natural
0.0.618.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100