Door Stop Seal 8 30, grey similar to RAL 7042
0.0.616.57

Door Stop Seal 8 30, grey similar to RAL 7042

0.0.616.57

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/61657
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Application
  • Classification
Door Stop Seal 8 30, grey similar to RAL 7042
0.0.616.57

Attributes

Line
line 8
Material
PP/TPE
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 134 g/m
ESD
ESD-safe = No
Door Stop Seal 8 30, grey similar to RAL 7042
0.0.616.57

Details

The Door Stop Seals are designed to fit in the door gap, where they function as both stop and continuous elastic seal for swing doors. The Door Stop Seal is fitted in the Profile 8 groove facing the door and stops the door leaf flush with the profile’s outer face.
With suitable hinges, the Door Stop Seal may also be used on the hinged side of the door (note gap dimension s); or alternatively the hinges can be reset to eliminate the gap and the Door Stop Seal omitted.
The Door Stop Seals are used in Line 8 frame structures. They are suitable for doors made of Profiles 6 (modular dimension 30 mm) with a door gap all-round (recommended: s > 4 to 8 mm).
Door Stop Seal 8 30, grey similar to RAL 7042
0.0.616.57

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Applications

Basic frame - Article EX-01088

More information
PDF CAD Parts list Drawing
Door Stop Seal 8 30, grey similar to RAL 7042
0.0.616.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23270290
eCl@ss 8.0
23270290
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090