Roller Element 8 80 with side guide ESD
0.0.612.99

Roller Element 8 80 with side guide ESD

0.0.612.99

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/61299
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Roller Element 8 80 with side guide ESD
0.0.612.99

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 50 g
ESD
ESD-safe = Yes
Force max
Fmax. = 30 N
Roller Element 8 80 with side guide ESD
0.0.612.99

Details

Cover element, PA-GF, black
Base element, PA-GF, black
3 rollers, POM, black
For constructing ESD roller conveyors with and without side guide, in any width and length, with a variable number of Roller Elements.
T-Slot Nuts 8 Zn M4 (0.0.373.58) and Button-Head Screws M4x25 (8.0.002.19) are suitable for fixing to Profiles 8.
The permissible load for the Roller Elements is:
F = 50 N and
F = 30 N (ESD)

Downloads

ESD Product Qualification(314 KB)

Applications

Compact work bench with material provision - Article EX-01007

Customised assembly work bench with flexible material provisioning system and under-bench cabinet.

More information
PDF CAD Parts list
Roller Element 8 80 with side guide ESD
0.0.612.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097