T-Slot Nut 6 St 2xM6-58, bright zinc-plated
0.0.610.72

T-Slot Nut 6 St 2xM6-58, bright zinc-plated

0.0.610.72

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/61072
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
T-Slot Nut 6 St 2xM6-58, bright zinc-plated
0.0.610.72

Attributes

Line
line 6
Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 16 g
ESD
ESD-safe = Yes
Thread
M6
Force max
Fmax. = 3500 N
Torque
M = 14 Nm
T-Slot Nut 6 St 2xM6-58, bright zinc-plated
0.0.610.72

Details

T-Slot Nuts St with 2 Threads are primarily intended for use with Angle Elements T2 and Universal and Automatic Fasteners (see section on fastening technology) to construct stable latticework structures. However, they can also be used with all other profile connections.
With a suitable grub screw in one of their threaded bores, these T-Slot Nuts create a non-slip thread in the profile groove.
T-Slot Nuts St are inserted into the profile groove where they are secured in position by means of thrust pieces.

Downloads

ESD Product Qualification(328 KB)
T-Slot Nut 6 St 2xM6-58, bright zinc-plated
0.0.610.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31161708
UNSPSC 9.0
31161708
customs tariff number
73181900