Synchronising Set KLE 6 60x60
0.0.609.81

Synchronising Set KLE 6 60x60

0.0.609.81

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60981
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Synchronising Set KLE 6 60x60
0.0.609.81

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 285 g
ESD
ESD-safe = No
Synchronising Set KLE 6 60x60
0.0.609.81

Details

2 Coupling Halves D40/D20, Al
2 Coupling Halves D40 KLE 6 60x60, Al
2 Coupling Inserts D40, PU, green
2 Hexagon Socket Head Cap Screws DIN 912-M6x20, St, bright zinc-plated
Tightening torque, Coupling Halves D40 KLE 6 60x60, Al: 14 Nm
Tightening torque, clamping hub screw: 9.6 Nm
To synchronise two Linear Units KLE, the corresponding Synchronising Sets are available. Each of these contains two complete couplings for connecting the Drive Unit pulleys.
Note: When designing the drive for synchronised KLEs, the permissible drive torques of the components, in particular the coupling on the motor side, must be taken into account.
The permissible speed of the Synchroniser Shaft depends on its length.
n = Rotational speed of the Synchroniser Shaft
a = Distance between Linear Units
A suitable Tube St (sawn to length) turns the Synchronising Set into a complete synchroniser shaft.
Synchronising Set KLE 6 60x60
0.0.609.81

Accessoires / Service

Tube D20x3 St, bright zinc-plated
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.609.86
Synchroniser Shaft Cover Set KLE 6 60x60
Delivery unit
1 set
Article-No.
0.0.612.46
Synchronising Set KLE 6 60x60
0.0.609.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23031101
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84836080