Drive Set KLE 6 60x60
0.0.609.80

Drive Set KLE 6 60x60

0.0.609.80

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60980
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Drive Set KLE 6 60x60
0.0.609.80

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 911 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 12 Nm
Efficiency
. = 1
Drive Set KLE 6 60x60
0.0.609.80

Details

Coupling housing KLE 6 60x60, Al
Adapter plate KLE 6 60x60, Al
Coupling half D40 KLE 6 60x60, Al
D40/D5 coupling half, Al – reborable up to max. ø20 mm
Coupling insert D40, PU, green
Centring piece D40 KLE 6 60x60, St
4 Hexagon Socket Head Cap Screws DIN 912-M5x25, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M5x65, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
Tightening torque, coupling half D40 KLE 6 60x60, Al: 14 Nm
Tightening torque, clamping hub screw: 9.6 Nm
The relevant Drive Set is attached to the Drive Unit for driving a KLE. This Drive Set consists of a Coupling Half for connection to the pulley, a Coupling Half for connection to the motor shaft, a Coupling Housing with Adapter Plate for connecting the motor to the housing of the Drive Unit, a Centring Piece and fasteners.
The prepared Coupling Half and the hub of the pulley are mechanically interlocked and bolted together. The elastic Coupling Insert transmits the drive torque free of play.
Transmission ratios of Drive Units KLE
The effective radius of the pulleys is
KLE 6 60x60: rW = 24.5 mm
KLE 8 80x80: rW = 33.5 mm
The Drive Set is designed so that the interface may be easily machined to suit the motor being attached:
- The universal Coupling Half bore is easily machined to accommodate the motor shafts. Parallel keyways or similar can be added if necessary.
- The Adapter Plate can be machined to suit the motor plate. Consequently, virtually any motor can be used for driving a KLE.
The Centring Piece supplied must always be fitted between the housing parts to prevent alignment errors during assembly.
The permissible drive torques for the Drive Units and coupling must be taken into account when specifying the motor. To increase the rigidity of the drive connection, it may be necessary to use a profile construction to support the motor.

Downloads

Assembly instruction(2 MB)
Drive Set KLE 6 60x60
0.0.609.80

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090