Roller Unit D60 PU
0.0.606.90

Roller Unit D60 PU

0.0.606.90

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60690
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Roller Unit D60 PU
0.0.606.90

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 430 g
ESD
ESD-safe = No
Roller Unit D60 PU
0.0.606.90

Details

Connecting Plate, Al, anodized
Roller D60 PU
Guide roller with compression spring and fastening material
2 Button-Head Screws ISO 7380-M8x25, St, bright zinc-pl.
2 washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
C = 9,360 N
C0 = 5,000 N
Track Profiles and Roller Units are also ideal for constructing overhead suspension units.
An additional guide roller on the base plate guides Roller Unit D60 PU laterally in the Track Profile.
Connection dimensions and structure of a slide construction with Roller Unit D60 PU and Track Profile 8 80x40.
FR = 800 N
Roller Unit D60 PU
0.0.606.90

Accessoires / Service

Track Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.606.69
Roller Unit D60 PU
0.0.606.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
eCl@ss 8.0
23051590
UNSPSC 7.0
31162704
UNSPSC 9.0
31162704
customs tariff number
83022000