Castor D75 PA swivel double-brake
0.0.605.46

Castor D75 PA swivel double-brake

0.0.605.46

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60546
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Castor D75 PA swivel double-brake
0.0.605.46

Attributes

Line
line 5
line 6
line 8
line X
Delivery unit
1 pce.
Weight
m = 235 g
ESD
ESD-safe = No
Load-carrying capacity = 70 kg/Rolle
Castor D75 PA swivel double-brake
0.0.605.46

Details

Casing PA, grey
Swivelling axis with ball bearing
Wheel axle with slide bearing
Threaded pin protected against torsion
Dust shield
Twin tyres PU, 94 Sh A, grey
The load-carrying capacity, form and colour of Castors D75 PA swivel are adapted to structures made from Profiles X 8. Depending on the given application, they can be fitted in the core bores of the profiles or in conjunction with Base Plates/Transport Plates X 8.
The range of Castors D75 PA (castor diameter 75 mm) consists of a Swivel Castor and a Swivel Castor with double-brake (brake for wheel axis and swivelling axis).
The Castors have good rolling properties and a high load-carrying capacity and are able to withstand most environmental influences.
Antistatic Castors can also be supplied specifically for use in the electronics sector. They have appropriate tyres and a continuously conductive wheel/casing. The discharge resistance of the antistatic model is 105 Ω.
The carrying capacities indicated are maximum values under ideal conditions, at walking pace (max. 4 km/h) and moving over a smooth, level surface.
Carrying capacity 70 kg/castor
If the floor is uneven or the weight is distributed unevenly, the load is calculated separately for each Castor using the following formula:

Downloads

Datasheet(245 KB)
Castor D75 PA swivel double-brake
0.0.605.46

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000