Telescope Inner Profile 8 80x40, natural
0.0.604.57

Telescope Inner Profile 8 80x40, natural

0.0.604.57

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60457
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Telescope Inner Profile 8 80x40, natural
0.0.604.57

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 2.64 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 9.78 cm2
Moment of Inertia, x-axis
Ix = 34.91 cm4
Moment of Inertia, y-axis
Iy = 10.5 cm4
Moment of Inertia, torsional
It = 4.58 cm4
Resistance Moment, x-axis
Wx = 9.97 cm3
Resistance Moment, y-axis
Wy = 6.56 cm3
Telescope Inner Profile 8 80x40, natural
0.0.604.57

Details

Telescope 8 80x40 is a heavy-duty strut of adjustable length. It is particularly suitable for adjusting the height or inclination of equipment. The adjustable plain bearings and extended support width also enable this telescope to be used for constructing length-adjustable table legs.
Telescope Profile 8 80x40 supports and guides the inside profile. The outer profile can be connected directly to a profile groove via its end face or using fastening elements (e.g. Hinge 8 80x40, heavy duty).
Telescope Inner Profile 8 80x40 mounted in a sliding bearing is either secured with Telescope Securing Set 8 80x40 at the desired height or is located via predrilled holes using Telescope Locking Plunger 8 80x40.
Telescope Inner Profile 8 80x40 (length B) must be 20 mm shorter than Telescope Profile 8 80x40 (length A) in order that it can be inserted completely in the assembled telescope, and stroke H thereby maximised.
Lmin. = A + 20 mm
Lmax. = Lmin. + H
B ≥ H x 1.2 ^ B ≥ H + 60 mm
B ≤ A - 20 mm
Max. load in telescope direction: 750 N
Telescope Inner Profile 8 80x40, natural
0.0.604.57

Accessoires / Service

Telescope Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.49
Telescope Connection Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.57
Telescope Securing Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.48
Telescope Locking Plunger 8 80x40
Delivery unit
1 set
Article-No.
0.0.609.73
Telescope Connecting Plate 8 80x40
Delivery unit
1 set
Article-No.
0.0.694.43
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Telescope Inner Profile 8 80x40, natural
0.0.604.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
76042100