Profile Machining, Groove-Side Hole, DX St
0.0.603.81

Profile Machining, Groove-Side Hole, DX St

0.0.603.81

Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60381
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Profile Machining, Groove-Side Hole, DX St
0.0.603.81

Attributes

Line
line 8
Delivery unit
1 pce.
ESD
ESD-safe = No
Profile Machining, Groove-Side Hole, DX St
0.0.603.81

Details

Drill D12.2 is a special drill for working on Profiles St 8. It is used to drill the through hole (⌀ 12.2 mm) for the pins of Standard-Fastening and Universal-Fastening Sets (Profile St) 8.
An appropriate Drill Paste (Art. No. 1.0.002.91) must be used to lubricate the Drill when drilling the Profiles.
Profile Machining, Groove-Side Hole, DX St
0.0.603.81

Tools

Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 8
Delivery unit
1 set
Article-No.
0.0.465.89
Drilling Jig 8
Delivery unit
1 pce.
Article-No.
0.0.026.91
Profile Machining, Groove-Side Hole, DX St
0.0.603.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
25090703
eCl@ss 4.0
25090701
eCl@ss 4.1
25090701
eCl@ss 5.0
25090703
eCl@ss 5.1
25090703
eCl@ss 6.0.1
25090703
eCl@ss 7.1
25090703
eCl@ss 8.0
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
customs tariff number
76042100