Knuckle Foot X D40, M8x60, grey similar to RAL 7042
0.0.602.44

Knuckle Foot X D40, M8x60, grey similar to RAL 7042

0.0.602.44

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/60244
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Knuckle Foot X D40, M8x60, grey similar to RAL 7042
0.0.602.44

Attributes

Line
line X
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 38 g
ESD
ESD-safe = No
Force max
Fmax. = 1500 N
Angle
α = 15 °
Knuckle Foot X D40, M8x60, grey similar to RAL 7042
0.0.602.44

Details

Spindle 13 A/F, St, bright zinc-plated
Foot plate, PA, grey
Hexagon Nut DIN 934-M8, 13 A/F, St, bright zinc-plated
amax. = 50 mm
amin. = 25 mm (without nut)
Knuckle Feet X are infinitely adjustable in height and are suitable for all kinds of equipment. Depending on the application, Knuckle Feet can be fitted in the core bores of the profiles or in conjunction with Base Plates/Transport Plates. They can be extended with the appropriate Inserts and Foot Clamps. The minimum foot height is obtained by removing the locking nut. Unevenness is compensated by a ball-and-socket joint.
Accessories extend the range of applications of the Knuckle Feet:
• Rubber Inserts can be used to immobilize items and protect the floor from damage. They can be retrofitted to the adjustable feet.
• The Foot Clamp X D80 is used in conjunction with sets of floor fasteners to attach Knuckle Foot X D80 to the floor or wall.
Knuckle Foot X D40, M8x60, grey similar to RAL 7042
0.0.602.44

Accessoires / Service

Rubber Insert D40, black
Delivery unit
1 pce.
Article-No.
0.0.265.70
Profile Machining, End-Face Thread, MX x 7X
Delivery unit
1 pce.
Article-No.
0.0.722.96
Knuckle Foot X D40, M8x60, grey similar to RAL 7042
0.0.602.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024900