Foot Clamp X D80, white aluminium, similar to RAL 9006
0.0.495.96

Foot Clamp X D80, white aluminium, similar to RAL 9006

0.0.495.96

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/49596
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Foot Clamp X D80, white aluminium, similar to RAL 9006
0.0.495.96

Attributes

Line
line X
Material
Die-cast zinc
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 480 g
ESD
ESD-safe = No
Force perm.
Fper. = 5000 N
Foot Clamp X D80, white aluminium, similar to RAL 9006
0.0.495.96

Details

Foot Clamps X D80 can be combined with Knuckle Feet X D80.
They are used to secure structures made from Profiles X 8 to the floor and wall.
The permissible load on the Foot Clamp at the fastening point is Fper. = 5,000 N.
Foot Clamp X D80, white aluminium, similar to RAL 9006
0.0.495.96

Accessoires / Service

Floor-Fastening Set M12x150, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.485.83
Foot Clamp X D80, white aluminium, similar to RAL 9006
0.0.495.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
79070000