Radius Seal 8 40x40 1R, grey similar to RAL 7042
0.0.494.46

Radius Seal 8 40x40 1R, grey similar to RAL 7042

0.0.494.46

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/49446
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Radius Seal 8 40x40 1R, grey similar to RAL 7042
0.0.494.46

Attributes

Line
line 8
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 2.0 g
ESD
ESD-safe = No
cleanroom suitability
Yes
Radius Seal 8 40x40 1R, grey similar to RAL 7042
0.0.494.46

Details

Radius Seals 1R are special caps that seal the end face of the profile in order to prevent dirt penetrating into the profile cavities. They are therefore perfect for applications in cleanroom environments.
Radius Seals 1R are used when two adjacent profiles at 90° to each other are fastened to the flanks of a third at the same height. This is a particularly useful solution for the corners of frame constructions.
Important:
Using the Radius Seal with Standard, Universal and Automatic Fasteners the power-look connection is effected by an interlying plastic element which reduces the load that the connnection will bear. It is advisable to use an additional safety factor of 2 at the design stage.
Where a radius seal is already fitted to a perpendicular connection, a Radius Seal 1R should be used.
In calculating the length of the cross profiles between two profiles, the thickness of the Radius Seals on each side must be taken into account.
Radius Seal 8 40x40 1R, grey similar to RAL 7042
0.0.494.46

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23079090
eCl@ss 4.0
23071404
eCl@ss 4.1
23071404
eCl@ss 5.0
23079004
eCl@ss 5.1
23079004
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23079090
eCl@ss 8.0
23079090
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097