Profile X 8 40x40 4NO light, natural
0.0.492.88

Profile X 8 40x40 4NO light, natural

0.0.492.88

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/49288
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Deflection calculator
  • Classification
Profile X 8 40x40 4NO light, natural
0.0.492.88

Attributes

Line
line 8
line X
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.86 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 6.90 cm2
Moment of Inertia, x-axis
Ix = 10.03 cm4
Moment of Inertia, y-axis
Iy = 10.03 cm4
Moment of Inertia, torsional
It = 8.37 cm4
Resistance Moment, x-axis
Wx = 5.01 cm3
Resistance Moment, y-axis
Wy = 5.01 cm3
Permissible groove extraction force
F = 2500 N
Profile X 8 40x40 4NO light, natural
0.0.492.88

Details

Profile X 8 40x40 4NO light is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line X 8.
This weight-reduced aluminium profile in the light design variant from item features four closed Line 8 profile grooves. This aluminium profile can be used to build frames that have easy-to-clean unbroken outer surfaces.
An optimised shape with a clean edge. Profiles X from item feature highly precise outer profile edges with a minimum radius. This results in smooth transitions between profiles and the unbroken outer surface produces structures that both look good and are easy to clean.
The Line 8 grooves of the lightweight aluminium profiles can either be entirely open and accessible or concealed behind a smooth exterior. Covered grooves are ideal for machines and plants that need to be kept spotlessly clean. Profiles X 8 use the Line 8 item system groove, which ensures compatibility with the MB Building Kit System.
Suitable Caps that seal off the end face of a profile – thus eliminating the need to deburr cut edges – are available for all Profiles X 8. item offers Base Plate/Transport Plates that are used to attach Castors, knuckle feet, etc.
Opening the covered profile grooves:
It is advisable to mark the start and end of the opening with a 9.2 mm diameter drilled hole.
The groove cover can then simply be removed by levering it out with a screwdriver.
It is advisable to deburr the edges of the groove opening.
The opening allows T-Slot Nuts and other fastening elements to be inserted in the profile groove.
Screwing on a component then covers the groove opening again.
All Line 8 profiles are mutually compatible, even if they exhibit special characteristics and properties. Profiles 8 feature rounded edges (R4). Profiles X 8 feature a minimal edge radius (R1) that ensures smooth transitions can be achieved between aluminium profiles. Profiles 8 XMS are based on the contour of Profiles X 8. They feature special grooves designed to accommodate lip seals and usually have an integrated cable conduit.
Line 8 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used. The NO design variant indicates that the closed grooves are particularly easy to open up thanks to two notches on the underside of the outer surface.
Automatic-Fastening Set 8 NO (0.0.489.96) is ideal for connecting profiles together. It requires only a minimal opening in the groove and comes with its own cap.
T-Slot Opener 8NO is used to remove the groove cover over any length beginning from the end face of the profile or any other opening of sufficient size. If the opening does not extend to the end of the profile, the end of the opening must be defined with a hole of ⌀ 9.2 mm.
Profile X 8 40x40 4NO light, natural
0.0.492.88

Accessoires / Service

Cap X 8 40x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.489.60
Automatic-Fastening Set 8 NO, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.489.96
Automatic-Fastening Set 8 NO, stainless
Delivery unit
1 set
Article-No.
0.0.669.05
Standard-Fastening Set 8, stainless
Delivery unit
1 set
Article-No.
0.0.388.79
Standard-Fastening Set 8, bright zinc-plated
Delivery unit
1 set
Article-No.
0.0.026.07
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Profile X 8 40x40 4NO light, natural
0.0.492.88

Tools

T-Slot Opener 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.88
T-Slot Opener 8NO for Standard-Fastening Set
Delivery unit
1 pce.
Article-No.
0.0.612.89
T-Slot Deburrer 8NO
Delivery unit
1 pce.
Article-No.
0.0.612.47

Downloads

Technical documentationTechnical documentation(1 MB)
Chemical resistance of aluminium(376 KB)
ESD Product Qualification(354 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile X 8 40x40 4NO light, natural
0.0.492.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100