Adjustable Stand Foot 8
0.0.486.17

Adjustable Stand Foot 8

0.0.486.17

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/48617
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Adjustable Stand Foot 8
0.0.486.17

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 795 g
ESD
ESD-safe = No
Adjustable Stand Foot 8
0.0.486.17

Details

Adjustable Stand Foot, Al, anodized, natural
2 T-Slot Nuts 8 St M8, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x20, St, bright zinc-plated
2 Hexagon Nuts DIN 934-M8, St, bright zinc-plated
4 Washers ISO 7089 - 8 - 200 HV, bright zinc-plated
Button-Head Screw ISO 7380-M8x45, St, bright zinc-plated
Adjustable Stand Foot 8 can be universally used to provide the Stand Profiles of partitions, tables and rack systems with a stable connection to the floor. Various adjustment options mean that the Adjustable Stand Foot can be adapted to the properties of the floor (height, flatness). The Stand Profile can be tilted as necessary using the hexagon nuts on a threaded bolt (±3°). The Stand Profile is adjusted up and down by moving it along the profile groove. Lateral alignment on the floor is facilitated by the large diameters of the holes for the Floor Fastening Sets.
The through holes for securing to the floor can be accessed when the Adjustable Stand Foot has already been fitted, so that the anchoring holes can be drilled subsequently.
Adjustable Stand Foot 8 can be used to subsequently align every Stand Profile.
Adjustable Stand Foot 8
0.0.486.17

Accessoires / Service

Adjustable Stand Foot Side Brace 8
Delivery unit
1 set
Article-No.
0.0.486.18
Adjustable Stand Foot 8
0.0.486.17

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169990