Levelling Feet D80, M33x80
0.0.480.91

Levelling Feet D80, M33x80

0.0.480.91

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/48091
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Levelling Feet D80, M33x80
0.0.480.91

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 3.5 kg
ESD
ESD-safe = No
Diameter
d = 80 mm
Levelling Feet D80, M33x80
0.0.480.91

Details

4 base plates, St, bright zinc-plated
4 hollow studs, St, bright zinc-plated
8 hexagon nuts DIN 439-M33x2, St, bright zinc-plated
Stable Base Plate, suitable as heavy-duty machine base or for anchoring heavy frames.
The hole pattern for the countersinks can be used for end-face connection to Profiles 8 160x160, 160x160 8EN, 240x160 8EN and 320x160.
The Base Plate can be fastened to the floor in two ways - either by bolting it directly to the floor or by also using Levelling Feet. These compensate for slight unevenness of the floor in the area of the Base Plate as well as possible height differences.
The Floor-Fastening Sets are fed through the bores in the Levelling Feet. When these are tightened the Levelling Feet are fixed in their preset position.
The lower hexagon nut (50 A/F) is adjusted to set the height of the Levelling Feet. The hollow stud must be prevented from twisting (30 A/F).
Any unevenness is compensated for by means of a ball socket in the base plate (α = ± 2.5°).
Levelling Feet D80, M33x80
0.0.480.91

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098