Column Lid Profile D110, natural
0.0.475.09

Column Lid Profile D110, natural

0.0.475.09

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/47509
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Column Lid Profile D110, natural
0.0.475.09

Attributes

Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.37 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 1.39 cm2
Column Lid Profile D110, natural
0.0.475.09

Details

When used in conjunction with two Lid Profiles, Column Profile D110 can be used to create a column of circular cross-section which can form a central table leg or as a stylish support for structures mounted on top of it.
Profiles with grooves of modular dimension 40 mm can be screw-attached using the core bores of Column Profile D110.
The end face of Column Profile D110 can be screwed to any panel using Flange D130.
Column Lid Profile D110, natural
0.0.475.09

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Column Lid Profile D110, natural
0.0.475.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100