Catch Mounting Bracket, black
0.0.475.06

Catch Mounting Bracket, black

0.0.475.06

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/47506
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Catch Mounting Bracket, black
0.0.475.06

Attributes

Line
line 5
line 6
line 8
Material
St
Property
black
Delivery unit
1 pce.
Weight
m = 88 g
ESD
ESD-safe = No
Catch Mounting Bracket, black
0.0.475.06

Details

The Catch Mounting Bracket offers a simple means for securing Ball Latches and magnetic latches to profiles of all lines. The catch housing and ball pin can be set to the precise position by means of the slots.
The Catch Mounting Bracket minimises the gap between the doors and the outer frame.
Application examples of a Catch Mounting Bracket with Ball Latch 8 for swing and sliding doors.
Depending on the particular application, either the ball pin (Ball Latch 8 PA), the holding plate (magnetic catch) or the housings of the relevant latches can be secured to the Catch Mounting Bracket.
By combining two Catch Mounting Brackets it is also possible to use latches to lock together profiles of the same size, minimising the gap between them.
If the Catch Mounting Bracket is adjusted to the extreme of the slots, it may be necessary to use an appropriate washer between it and the profile to prevent tilting.
The connection is made on the profile side using M5 screws fitted into slots. ISO 7089 washers must be used.
Catch Mounting Bracket, black
0.0.475.06

Accessoires / Service

Ball Latch 8 PA
Delivery unit
1 pce.
Article-No.
0.0.388.20
Catch Mounting Bracket, black
0.0.475.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31163101
UNSPSC 9.0
31163101
customs tariff number
73269098