Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black
0.0.463.53

Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black

0.0.463.53

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/46353
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black
0.0.463.53

Attributes

Line
line 8
Material
PA-GF
Property
black
Delivery unit
1 set
Weight
m = 285 g
ESD
ESD-safe = No
Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black
0.0.463.53

Details

Roller bearing, preassembled
Bearing flange, driven, with sprocket wheel
Bearing flange, not driven
A conveyor with chain-driven rollers is ideal for a whole range of automated conveyor and transport operations. It is constructed using a chain drive. The special Conveyor Rollers are driven on one side by a completely covered chain in the frame profile grooves.
The driven roller conveyor should not exceed 6 m in length. The distance between the individual rollers can be selected at will.
A roller can be up to 800 mm wide. Conveyor Rollers are produced from Tubes D50 Al or D50 KU and the relevant Bearing Set.
A Bearing Set consists of two complete bearing flanges, one of which is equipped with a sprocket wheel which engages with the chain drive. Roller Bearing Sets are available in driven and non-driven versions. Non-driven versions can be used, for example, to incorporate accumulating rollers into a driven roller conveyor.
The housing of the Chain Reverse Unit is prepared for securing a Bearing Block. This Conveyor Roller is not driven via the chain. If required, the last Conveyor Roller can also be driven from the last driven roller by means of a ø 4 mm round belt.
Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black
0.0.463.53

Accessoires / Service

Tube D50 Al, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.416.03
Tube D50 KU, black
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.427.63
Chain 1/2″
Delivery unit
cut-off max. 25 m in 1″ intervals
Article-No.
0.0.465.17

Applications

Mobile roller conveyor

This mobile roller conveyor supports the rapid movement of heavy or cumbersome goods. It is easy to load and unload and can be rolled to wherever it is needed.

More information
PDF CAD Parts list Drawing
Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black
0.0.463.53

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283990