Bearing Unit 8 D10 e
0.0.442.09

Bearing Unit 8 D10 e

0.0.442.09

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/44209
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Bearing Unit 8 D10 e
0.0.442.09

Attributes

Line
line 8
Material
Al, anodized, natural
Delivery unit
1 pce.
Weight
m = 210 g
ESD
ESD-safe = No
Torque, locknut
Mlocknut = 6 Nm
Load Factor, dynamic
C = 4400 N
Load Factor, static
C0 = 2470 N
Bearing Unit 8 D10 e
0.0.442.09

Details

Bolt 8 D10 e
Roller D10
2 Button-Head Screws ISO 7380-M8x16, St, bright zinc-pl.
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
4 dowels ISO 8735-D-5m6x16 St, hardened
Notes on Use and Installation
Bearing Units are used in conjunction with a carriage plate for constructing the sliding carriages.
Bearing Units e (eccentric) and c (centric) differ in the geometry of the bolts.
The eccentric bolts can be adjusted subsequently so as to ensure that the guide unit is free from play. Bearing Units should therefore always be used in pairs in both centric and eccentric versions.
The Bearing Units must always be equipped with End Cap and Lubricating Systems in order to prevent premature wear.
If there are undefined loads on the guide unit such as impact loads that could cause movement in the Bearing Units, the Bearing Units will need to be reinforced. You can do this by drilling and pinning (a) the Units in the positions indicated or the areas shown in dark grey.
a = dowel DIN 7979-5x16
If the Bearing Units are to be mounted offset 90°, the fastening and fixing bores must be located in accordance with the specified dimensions or in the dark-grey areas.
Bearing Unit 8 D10 e
0.0.442.09

Accessoires / Service

End Cap and Lubricating System 8 D10, black
Delivery unit
1 set
Article-No.
0.0.442.23
End Cap and Lubricating System 8 D10, grey
Delivery unit
1 set
Article-No.
0.0.630.01
Bearing Unit 8 D10 e
0.0.442.09

Tools

Pin Spanner 5 D6, 8 D10, black
Delivery unit
1 pce.
Article-No.
0.0.390.13

Downloads

Technical documentation(1 MB)
Assembly instruction(451 KB)
Bearing Unit 8 D10 e
0.0.442.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000