Sealing Strip 6x3 sk, black
0.0.422.66

Sealing Strip 6x3 sk, black

0.0.422.66

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/42266
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 10 m
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Sealing Strip 6x3 sk, black
0.0.422.66

Attributes

Material
Cellular rubber
Property
black
Delivery unit
1 roll, length 10 m
Weight, spec. Length
m = 3 g/m
ESD
ESD-safe = No
Sealing Strip 6x3 sk, black
0.0.422.66

Details

Closed cell, self-adhesive on one side
Sealing Strip, self-adhesive on one side, for sealing frame elements. Can also be used as a damping element on mating surfaces, particularly in combination with Double Panel Profile 8 Al.
Double Panel Profile in conjunction with Sealing Strip 6x3 sk when used for double-walled constructions.
Sealing Strip 6x3 sk, black
0.0.422.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
40081100