Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Standard-Fastening Set 6, bright zinc-plated

0.0.419.14

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/41914
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Attributes

Line
line 6
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 9 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 10 Nm
Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Details

Standard connecting plate 6, St
Special Button-Head Screw similar to ISO 7380-M6x14, St
Right-angled, power-locking profile connections with high-strength and minimum processing requirement. The standard connecting plate ensures optimum load application, with the profiles being correctly fixed relative to each other.
Standard-Fastening Set 6, bright zinc-plated from item joins two Line 6 profiles at a right angle to create a connection that is highly resistant to displacement and torsion. The connecting plate is made of bright zinc-plated steel and projects into the grooves on both sides to ensure the alignment of the profiles is torsion-resistant.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
The necessary thread is tapped directly into the core bore of the profiles.
Position of the through holes for the key.
The standard connecting plates can be arranged to match the way in which the profiles are fitted.
Large profiles with high load-bearing capabilities can be connected using a larger number of Standard Fasteners.
Installation with flush-mounted profile end face
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 6 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 6 are also available in an ESD-safe design to help dissipate electrostatic charges.
Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Accessoires / Service

Profile Machining, End-Face Thread, M6x16
Delivery unit
1 pce.
Article-No.
0.0.419.15
Profile Machining, Groove-Side Hole, 6, D5.5
Delivery unit
1 pce.
Article-No.
0.0.419.16
Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Tools

Drilling Unit, Drilling Stand
Delivery unit
1 pce.
Article-No.
0.0.465.88
Drilling Unit, Drilling Adapter Set 6
Delivery unit
1 set
Article-No.
0.0.459.33

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(314 KB)

Videos

item Standard-Fastening Set

The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs. Large profiles with high load bearing capabilities can be connected using multiple standard fastener sets to create joints as strong as welded surfaces.

Applications

Tall side table - Article EX-01006

Stable, heavy-duty table design for a wide range of industrial applications.

More information
PDF CAD Parts list Drawing

Applications

Frame with protective cover - Article EX-01021

The angled cover has an elegant appearance and makes it easier to keep an eye on workpieces.

More information
PDF CAD Parts list

Applications

MB transport trolley - Article EX-010777

This transport trolley is made from classic 40 x 40 mm Line 8 profiles. It is light and, thanks to the use of high-quality Swivel Castors D75, easy to steer.

More information
PDF CAD Parts list Drawing
Standard-Fastening Set 6, bright zinc-plated
0.0.419.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181568