Fastening Set U40-WG
0.0.408.23

Fastening Set U40-WG

0.0.408.23

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/40823
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Fastening Set U40-WG
0.0.408.23

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 185 g
ESD
ESD-safe = No
Torque max.
Mmax. = 20 Nm
Torque, rated
Mnom. = 10 Nm
Speed max.
nmax. = 1000 min-1
Speed, rated
nnom. = 400 min-1
Fastening Set U40-WG
0.0.408.23

Details

Locating profile 80x80x9, Al, anodized, black
Centring piece D50-D22
Connecting Shaft U-WG
3 Hexagon Socket Head Cap Screws DIN 912-M6x55, St, black
Circlip N
For torque transmission between two Bearing Blocks (1xK-WG, 1xH-WG). Sealing Plugs for sealing the Bevel Gearbox.
Grease the Multi-Spline Shaft.
Fastening Set U40-WG
0.0.408.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23320101
eCl@ss 4.0
36400101
eCl@ss 4.1
36400101
eCl@ss 5.0
23320101
eCl@ss 5.1
23320101
eCl@ss 6.0.1
23320101
eCl@ss 7.1
23320101
eCl@ss 8.0
23320101
UNSPSC 7.0
31171708
UNSPSC 9.0
31171708
customs tariff number
73269098