Ball-Bearing Guide Bush Unit 8 D25
0.0.387.12

Ball-Bearing Guide Bush Unit 8 D25

0.0.387.12

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/38712
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ball-Bearing Guide Bush Unit 8 D25
0.0.387.12

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 300 g
ESD
ESD-safe = No
Diameter
d = 25 mm
Velocity
vmax. = 2 m/s
Load Factor, dynamic
C = 1990 N
Load Factor, static
C0 = 1670 N
Ball-Bearing Guide Bush Unit 8 D25
0.0.387.12

Details

Sleeve, St, black
Ball Bush D25, sealed both ends, maintenance-free
Grub screw DIN 914-M8x22, St, bright zinc-plated
Ball-Bearing Guide Bush Units consist of sleeves accommodating the Ball Bushes. They form the guide elements for a ball-bearing guide bush.
The Ball-Bearing Guide Bush Units are fixed in the cavities of Profiles 8 using grub screw DIN 914-M8.
The direction of the load for the Ball-Bearing Guide Bush Unit should be selected such that the operating load presses the Ball-Bearing Guide Bush Unit into the prism of the profile cavity and not against the grub screw.
Ball-Bearing Guide Bush Unit 8 D25
0.0.387.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
eCl@ss 8.0
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
73269098