Ball-Bearing Guide Bush Set 8 160x80 D25
0.0.387.10

Ball-Bearing Guide Bush Set 8 160x80 D25

0.0.387.10

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/38710
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Ball-Bearing Guide Bush Set 8 160x80 D25
0.0.387.10

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 6.35 kg
ESD
ESD-safe = No
Ball-Bearing Guide Bush Set 8 160x80 D25
0.0.387.10

Details

Fully machined and pre-assembled
Slide 8 160x80 D25, Al, anodized, natural
2 Clamp Blocks 8 160x80 D25
2 Caps 8 160x80
2 Clamp-Block Caps 8 160x80 D25
2 Slide Caps 8 160x80 D25
4 Ball-Bearing Guide Bush Units 8 D25
4 Shaft-Clamping Bushes 8 D25
2 Shafts D25
Complete guide systems based on Shafts D14 or D25 with variable slide (S) and stroke lengths (H) (please indicate when ordering).
The slightly shorter shaft length allows adjustments during installation.
The maximum length of guide is 2000 mm.
The load ratings of the slides are governed by the type and number of Ball-Bearing Guide Bush Units used.
Recommended arrangement for a fixing or mounting hole.
LG = Overall length of the guide
LG = (LS + 2x4mm) + H + 2x48mm
Ball-Bearing Guide Bush Set 8 160x80 D25
0.0.387.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
eCl@ss 8.0
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000