Combination Drilling Jig for Shaft D25
0.0.373.15

Combination Drilling Jig for Shaft D25

0.0.373.15

Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/37315
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Combination Drilling Jig for Shaft D25
0.0.373.15

Attributes

Line
line 8
Material
St, black
Delivery unit
1 pce.
Weight
m = 1.43 kg
ESD
ESD-safe = No
Combination Drilling Jig for Shaft D25
0.0.373.15

Details

Drill bush, St, hardened and polished
Clamping lever
Slewable longitudinal limit stop
For precisely positioned drilling of fixing bores in shafts, Shaft-Clamp Profiles and Support Profiles for Roller Guides 8 D25.
A carbide-tipped drill must be used for drilling in hardened shafts.
Combination Drilling Jig for Shaft D25
0.0.373.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21170208
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 8.0
21170203
UNSPSC 7.0
27112825
UNSPSC 9.0
27112825
customs tariff number
73269098