Knuckle Foot D80, M16x100, black
0.0.265.29

Knuckle Foot D80, M16x100, black

0.0.265.29

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/26529
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Knuckle Foot D80, M16x100, black
0.0.265.29

Attributes

Property
black
Delivery unit
1 pce.
Weight
m = 366 g
ESD
ESD-safe = No
Force max
Fmax. = 10000 N
Angle
α = 7 °
Knuckle Foot D80, M16x100, black
0.0.265.29

Details

Spindle, St, bright zinc-plated
Foot plate, die-cast zinc, black
Hexagon nut DIN 934 M16-I8I, St, bright zinc-plated
The infinitely adjustable feet are suitable for structures of all kinds.
Depending on the particular application, the adjustable feet can be fitted in the core bores of profiles or used in combination with Base Plates / Transport Plates. The range of applications can be extended by appropriate inserts and foot clamps.
The minimum foot height is obtained by removing the counter nut.
A ball and socket joint compensates for slopes.
Knuckle Foot D80, M16x100, black
0.0.265.29

Accessoires / Service

Foot Clamp D80, black
Delivery unit
1 pce.
Article-No.
0.0.265.30
Rubber Insert D80, black
Delivery unit
1 pce.
Article-No.
0.0.265.61
Anti-Vibration Insert D80, stainless
Delivery unit
1 pce.
Article-No.
0.0.458.93
Knuckle Foot D80, M16x100, black
0.0.265.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098