Electronic-Box Profile 8 120x80, black
0.0.259.58

Electronic-Box Profile 8 120x80, black

0.0.259.58

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/25958
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Electronic-Box Profile 8 120x80, black
0.0.259.58

Attributes

Line
line 8
Material
Al, anodized
Property
black
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 5.55 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 20.5 cm2
Electronic-Box Profile 8 120x80, black
0.0.259.58

Details

Protection: IP 65, EN 60529 in connection with Electronic-Box Lid 8 120x80
Sealed Electronic Boxes (IP 65, EN 60529) can be constructed, in any length, using Electronic-Box Profiles and the corresponding lids:
- Stable, anodized aluminium profiles with cooling ribs for heat dissipation, special grooves (in 5.08 mm grid) to accommodate printed circuit boards in European Standard format (100x160 mm) and Profile 5 and 8 grooves for integration into the MB Building Kit System
- Electronic-Box Lid, plain finish or with knockouts for cable glands, together with bore grid for installing a backplane; sealing provided by matching, peripheral seals
Electronic-Box Profile 8 120x80, black
0.0.259.58

Accessoires / Service

Electronic-Box Lid 8 120x80
Delivery unit
1 pce.
Article-No.
0.0.259.60
Electronic-Box Lid 8 120x80, plain
Delivery unit
1 pce.
Article-No.
0.0.259.61
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

ESD Product Qualification(336 KB)
Electronic-Box Profile 8 120x80, black
0.0.259.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100