New products 2022/I (spring)

Purely mechanical height adjustment! The height of the new Table Column Sets K can be adjusted by 300 mm using a crank. This makes them ideal for ergonomic and mobile tables that use minimal materials and are not dependent on a power supply.
New Clip Holder 8 securely holds small bags, documents or smaller cartons weighing up to 0.5 kg. The clip, which opens to a width of 12 mm is quick and easy to use.
Compare products

Tube  D16 6 A/F

Delivery unit
1 pce., length 6000 mm
Delivery unit
cut-off max. 6000 mm

Table Column Set 8 80x40 K

Table Column Set D40/D30 K

Clip Holder 8, black