Tables

Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

Your own customised work bench configured from our broad, standardised portfolio – fast, flexible, economical and ergonomic. Whether integrated into production lines, as a module for production islands or as a standalone work bench, our new item work bench range will always have the right solution for all your needs! All work benches are height adjustable, with electrical systems available on request.
The basic configuration (table design and table top) alone offers a range of 80 work bench variants. What’s more, these variants can be combined with Uprights, Overhangs and a whole range of innovative accessories.
Compare products

Table Frame F 1200

Table Frame F 1500

Table Frame F 1800

Table Upright F 1200

Table Upright F 1500

Table Upright F 1800

Table Overhang F 1200

Table Overhang F 1500

Table Overhang F 1800

Table Frame 2 F 1200

Table Frame 2 F 1500

Table Frame 2 F 1800

Table Frame F 2 F 1200

Table Frame F 2 F 1500

Table Frame F 2 F 1800

Table Upright F 2 F 1200

Table Upright F 2 F 1500

Table Upright F 2 F 1800

Table Upright F 2 F 1200, additional Profile Set

Table Upright F 2 F 1500, additional Profile Set

Table Upright F 2 F 1800, additional Profile Set

Table Frame E 1200

Table Frame E 1200 120V

Table Frame E 1500

Table Frame E 1500 120V

Table Frame E 1800

Table Frame E 1800 120V

Table Upright E 1200

Table Upright E 1500

Table Upright E 1800

Table Overhang E 1200

Table Overhang E 1500

Table Overhang E 1800

Table Frame 4 E 1200

Table Frame 4 E 1200 120V

Table Frame 4 E 1500

Table Frame 4 E 1500 120V

Table Frame 4 E 1800

Table Frame 4 E 1800 120V

Table Frame 4 E 1200 FIFO

Table Frame 4 E 1500 FIFO

Table Frame 4 E 1800 FIFO

Table Upright K56 1200

Table Upright K56 1500

Table Upright K56 1800

Compound Slide Overhang 1200

Compound Slide Overhang 1500

Compound Slide Overhang 1800

Compound Slide

Delivery unit
1 set

Container Support E 1200 F

Container Support E 1200 W

Container Support E 1500 F

Container Support E 1500 W

Container Support E 1800 F

Container Support E 1800 W

Container Support F 1200 F

Container Support F 1200 W

Container Support F 1500 F

Container Support F 1500 W

Container Support F 1800 F

Container Support F 1800 W

Table Top 25-1200x600 plastic coated, grey, similar to RAL 7035

Table Top 25-1200x750 plastic coated, grey, similar to RAL 7035

Table Top 25-1500x600 plastic coated, grey, similar to RAL 7035

Table Top 25-1500x750 plastic coated, grey, similar to RAL 7035

Table Top 25-1800x600 plastic coated, grey, similar to RAL 7035

Table Top 25-1800x750 plastic coated, grey, similar to RAL 7035

Table top 30-1200x600, high pressure laminate, grey, similar to RAL 7035

Table top 30-1200x750, high pressure laminate, grey, similar to RAL 7035

Table top 30-1500x600, high pressure laminate, grey, similar to RAL 7035

Table top 30-1500x750, high pressure laminate, grey, similar to RAL 7035

Table top 30-1800x750, high pressure laminate, grey, similar to RAL 7035

Table top 30-1800x600, high pressure laminate, grey, similar to RAL 7035

Table top 30-1200x600, high pressure laminate, ESD, grey, similar to RAL 7035

Table top 30-1200x750, high pressure laminate, ESD, grey, similar to RAL 7035

Table top 30-1500x600, high pressure laminate, ESD, grey, similar to RAL 7035

Table top 30-1500x750, high pressure laminate, ESD, grey, similar to RAL 7035

Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035

Table top 30-1800x750, high pressure laminate, ESD, grey, similar to RAL 7035

Table Top 25 plastic coated, grey, similar to RAL 7035

Table Top 30, high pressure laminate, grey, similar to RAL 7035

Table Top 30, high pressure laminate, ESD, grey, similar to RAL 7035

Table Top 40-1200x600 Beech multi-ply, UV lacquer

Table Top 40-1200x750 Beech multi-ply, UV lacquer

Table Top 40-1500x600 Beech multi-ply, UV lacquer

Table Top 40-1500x750 Beech multi-ply, UV lacquer

Table Top 40-1800x600 Beech multi-ply, UV lacquer

Table Top 40-1800x750 Beech multi-ply, UV lacquer

Table Upright F Open, half-height

Table Upright F 2 F Open, half-height

Table Upright E Open, half-height

Table Upright K56 Open, half-height

Table Upright F 1200 Open

Table Upright F 1500 Open

Table Upright F 1800 Open

Table Upright Strut Set H - 1200 F

Table Upright Strut Set H - 1500 F

Table Upright Strut Set H - 1800 F

Table Upright Strut 1200 F

Table Upright Strut 1500 F

Table Upright Strut 1800 F

Table Upright F 2 F 1200 Open

Table Upright F 2 F 1500 Open

Table Upright F 2 F 1800 Open

Table Upright E 1200 Open

Table Upright E 1500 Open

Table Upright E 1800 Open

Table Upright K56 1200 Open

Table Upright K56 1500 Open

Table Upright K56 1800 Open

Table Upright Strut Set H - 1200

Table Upright Strut Set H - 1500

Table Upright Strut Set H - 1800

Table Upright Strut 1200

Table Upright Strut 1500

Table Upright Strut 1800

Table Frame 4 E 1200 FIFO 120V

Table Frame 4 E 1500 FIFO 120V

Table Frame 4 E 1800 FIFO 120V

Table Column Set 2 E HD ESD 230V

Table Column Set 4 E HD ESD 230V

Table-Top Support 8 520x100

Cantilever Foot 8 160x60 790x90

Motor Extension Cable HD, 1.2m, black

Castor Support 8 D80, white aluminium, similar to RAL 9006

Tube  D16 6 A/F

Delivery unit
1 pce., length 6000 mm
Delivery unit
cut-off max. 6000 mm

Table Column Set 8 80x40 K

Table Column Set D40/D30 K

Table Column Set 6 E 230V

Table Column Set 8 E 230V