Transparent panels

Acrylic Glass

  • Available in transparent, tinted and frosted versions
  • Excellent dimensional stability

Polycarbonate

Maximum protection for man and machine

  • Impact-proof and exceptionally safe
  • Available in clear and tinted versions

PET-G

Transparent and free from distortion

  • Best optical properties
  • Impact-proof
  • Resistant to chemicals
Compare products

Acrylic Glass 4mm XT, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Acrylic Glass 5mm XT, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Acrylic Glass 2mm XT, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 5mm XT, tinted

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 4mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 4mm GS double-frosted, opal-white

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 4mm GS double-frosted, tinted

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 4mm GS double-frosted, glass-look

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 5mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 6mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 8mm GS, clear

Delivery unit
cut-off max. 3020x2000 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2030 mm

Acrylic Glass 8mm GS, tinted

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 2mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 4mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 6mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 5mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 5mm, tinted

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 5mm ESD, clear

Delivery unit
cut-off max. 2970x1970 mm
Delivery unit
1 pce. panel dimensions. approx. 3000x2000 mm

Polycarbonate 8mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

Polycarbonate 8mm, tinted

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

PET-G 4mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

PET-G 5mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

PET-G 6mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm

PET-G 7mm, clear

Delivery unit
cut-off max. 3020x2020 mm
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm