New products 2020/II (autumn)

Lean Production Building Kit System
Everything in its place! End Cap D30 H43 is a raised end piece that stops cables slipping off the end of profiles they have been slung over for transport.
Everything in hand! The new Transverse Fastener D30-70 rotatingcreates a stable connection between profiles that cross each other – at any angle.
Everything in check! Bearing Block 8 80x80-50 controls the rotary motion of moving parts with its rotational dampers, which also safely absorb considerable torques.
Compare products

End Cap D30 H43, grey similar to RAL 7042

End Cap D30 H43 ESD, black similar to RAL 9005

Transverse Fastener D30-70 rotating

Transverse Fastener D30-60

Label Profile D30 e ESD, transparent

Delivery unit
1 pce., length 2000 mm

Fastening Profile D30 0-20° e ESD, black similar to RAL 9005

Display Hanger H57 31.2x1.5-93 ESD

Display Hanger Profile H57 31.2x1.5 ESD, black

Label Hanger Clip D30 T2

Roller Conveyor Support 30-50

Castor Ball Insert D16-33 ESD

Bearing Block 8 80x80-50

Rotational Damper Set 8Nm 4kt10 M5-68 T1

Rotational Damper Set 8Nm 4kt10 5.5-68 T2

Assembly Tool D30/D5.2-30